IESNA:LM-63-2002
[TEST]P1203092
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-827-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7472
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1034.6 1159.2 1295.6 1431 1543.2 1617.3 1654.4 1670.3 1685.3 1705.9
1734.2 1768.1 1812.4 1857.2 1905.6 1971.5 2066.2 2204.1 2408 2690.6
3065.8 3561 4236.3 5074.3 5614.8 5484.1 5083.1 4531.3 3935.7 3370.5
2792.5 2154.7 1474.7 866.8 351.6 88.5 0
1034.6 1168 1316.2 1470.6 1593.1 1673.4 1713.1 1724.9 1731.1 1734.2
1741.9 1752.2 1765.6 1771.2 1789.2 1829.4 1899.9 2012.1 2193.8 2461
2820.8 3322.7 4077.8 5187.6 6663.3 7132.8 6753.9 6304.6 5807.3 5289.5
4525.6 3536.3 2464.6 1500.5 592.5 189.4 0
1034.6 1187.5 1362.5 1541.1 1688.9 1778.4 1804.2 1788.2 1750.1 1695
1634.3 1576.1 1518.5 1465 1438.7 1470.1 1607 1850 2143.9 2419.3
2680.3 2984.5 3400.4 4000.1 5148.5 6523.8 6243.3 5576.7 5139.2 4839.6
4412.9 3795.7 2965.4 2064.1 807.1 132.8 0
1034.6 1197.8 1410.4 1605 1760.4 1836.1 1834.5 1769.2 1665.7 1556.6
1453.1 1366.6 1299.7 1260.6 1299.2 1491.2 1818.1 2217.5 2639.1 3083.3
3569.2 4032 4473.6 4985.8 5743 6709.7 6897.6 6399.3 5840.3 5267.4
4586.9 3673.2 2591.2 1254.4 491.1 55.1 0
1034.6 1213.8 1420.7 1625.6 1784.1 1860.3 1827.9 1712.5 1566.9 1450
1346.1 1263.2 1204 1190.6 1302.3 1598.3 2037.9 2590.2 3271.2 4098.9
5006.4 5939.6 6872.3 7710.8 8663.6 9539.7 9761.6 9360.6 8596.2 7576.5
6235.6 4389.2 2848.6 1575.1 759.8 88 0
1034.6 1214.8 1423.3 1625.6 1779 1846.9 1814 1701.7 1557.1 1427.4
1323.4 1242.1 1188.5 1196.3 1351.7 1700.7 2204.1 2864 3702.5 4656.9
5629.7 6582 7540 8527.2 9643.7 10455.5 10501.3 9860.9 8745 7268.7
5725.5 4252.8 2779.1 1616.8 640.9 80.8 0
1034.6 1214.8 1418.1 1613.2 1753.7 1818.1 1810.4 1737.8 1626.1 1503.6
1394.4 1313.1 1257 1252.4 1374.9 1681.7 2131.5 2669.5 3298 3994.9
4691.4 5390.9 6063.2 6738.5 7664 8571 8813.4 8362 7594.5 6595.4
5480 4247.7 3199.1 1905.1 723.2 63.8 0
1034.6 1200.9 1390.3 1567.9 1696.6 1762.5 1783.6 1771.7 1722.8 1649.2
1567.4 1488.6 1420.7 1384.1 1418.1 1584.4 1886.5 2276.2 2691.6 3076.6
3448.3 3774.6 4082.4 4512.7 5331.2 6153.2 6047.2 5349.2 4704.7 4134.9
3423.6 2572.7 1725.9 839.5 235.8 28.8 0
1034.6 1200.4 1369.7 1525.7 1638.4 1701.2 1737.3 1760.4 1772.3 1775.9
1769.7 1752.2 1730.6 1706.9 1703.3 1745 1872.6 2096 2409 2765.2
3173.4 3679.9 4349.1 5217.9 6131.1 6303 5346.6 4131.8 3039 2212.9
1736.7 1268.8 920.4 541.5 150.8 6.2 0
1034.6 1172.1 1314.7 1445.9 1541.7 1599.3 1642 1679.1 1713.6 1757.3
1804.7 1852 1912.3 1969.9 2048.2 2165 2333.3 2573.7 2937.6 3433.8
4040.2 4743.9 5579.8 6514.6 6849.7 6356 5189.1 3894 2629.8 1896.8
1372.3 915.7 551.3 127.1 3.1 0 0
1034.6 1169 1302.8 1416.1 1502.5 1555 1593.6 1633.8 1671.9 1715.6
1769.2 1826.8 1898.4 1976.6 2074.4 2213.9 2406.4 2666.9 3010.7 3450.8
4020.7 4703.7 5336.9 5704.4 5634.4 5094.9 4095.3 2971.1 1906.6 1355.3
935.3 586.3 326.3 71 0 0 0
1034.6 1148.9 1270.4 1369.2 1442.8 1491.2 1524.7 1561.2 1599.8 1639.5
1689.4 1749.1 1818.6 1895.8 1988.5 2109.9 2273.1 2488.8 2764.7 3148.2
3648 4127.7 4363 4282.1 3998.5 3522.9 2773.4 1876.8 1013.5 598.6
330 147.7 57.1 7.2 0 0 0
1034.6 1137.1 1231.3 1300.2 1352.2 1383.6 1405.8 1434.6 1459.8 1484
1518 1563.3 1616.8 1668.3 1723.4 1790.8 1870.1 1965.3 2082.1 2199
2234.5 2117.1 1820.1 1471.6 1083.5 752 531.2 383.5 269.2 193.5
130.7 78.2 43.8 19.6 3.6 0 0
1034.6 1107.7 1177.7 1229.2 1259.1 1274.5 1285.3 1289.9 1286.9 1275
1257.5 1248.3 1238 1213.2 1159.2 1082 1001.7 925 859.1 814.3
791.7 771.1 742.8 694.9 658.4 630 542.5 439.6 290.3 203.3
145.2 100.9 66.9 28.8 4.1 0 0
1034.6 1078.4 1128.8 1166.9 1187.5 1192.7 1180.8 1148.9 1097.4 1030.5
958.5 900.3 862.2 839 820.5 793.2 754.1 716.5 687.2 671.7
671.7 675.9 676.9 672.8 642.4 575.5 504.4 457.1 385 309.4
224.4 147.2 80.3 31.4 2.1 0 0
1034.6 1054.7 1078.9 1106.7 1126.8 1124.7 1097.4 1044.4 980.1 919.8
869.9 834.4 813.8 798.4 780.3 752.6 713.4 666.1 619.8 583.2
563.6 566.2 582.2 593 588.9 570.8 531.7 468.4 397.9 331.5
269.2 211.6 153.9 89.6 38.6 0 0
1034.6 1022.8 1030.5 1050.1 1071.7 1082 1066 1031 991.9 956.9
921.4 881.2 839.5 798.9 759.2 717.6 671.7 623.4 577.5 540
506.5 478.2 454 438.6 433.9 432.4 424.1 405.6 373.7 328.9
253.8 174 96.3 51 18.5 0 0
1034.6 1001.7 982.6 986.8 1018.2 1058.3 1089.7 1092.3 1070.2 1035.1
994.5 946.1 890 830.8 774.7 721.2 670.2 620.8 576.5 542
516.8 500.3 486.9 470.5 445.3 405.6 364.4 334.6 307.8 278
238.8 184.8 118.9 69 22.6 0 0
1034.6 976.5 932.2 925.5 956.4 1034.1 1117.5 1156.6 1144.8 1100.5
1047.5 993.5 936.3 873 809.7 747.9 689.8 636.2 589.4 553.3
526.1 507 499.3 494.2 482.8 458.1 428.3 394.3 359.8 319.7
270.8 211 155.5 97.8 31.9 0 0
1034.6 952.3 885.9 852.9 868.9 947.1 1061.9 1154.1 1176.2 1137.6
1073.2 1011.5 954.3 894.6 835.4 776.2 717.6 660.4 610.5 572.4
540.5 519.4 503.9 497.2 487.5 469.4 443.7 414.9 383.5 348.5
300.1 238.3 175 96.3 29.9 1 0
1034.6 930.7 857.6 814.3 820.5 890.5 996.5 1089.2 1141.2 1126.8
1072.7 1011.5 954.3 897.7 842.1 786.5 728.9 672.3 622.8 581.1
545.6 521.4 503.4 492.6 481.3 460.7 430.3 397.4 364.4 325.8
278 215.2 156.5 83.4 22.6 0 0
1034.6 926.5 839.5 779.3 768 814.3 897.2 991.9 1054.7 1060.9
1027.4 975.4 924 876.1 828.7 777.8 724.2 670.2 620.3 577.5
541 514.7 492.1 471.5 446.8 410.2 359.3 300.1 244.5 198.7
153.4 102.4 62.3 31.4 2.6 0 0
1034.6 901.3 794.2 709.8 668.1 670.2 696.4 732 760.3 775.2
775.2 756.7 733 707.8 680 650.6 621.8 590.4 552.8 514.2
477.2 435 391.2 353.1 314.5 262.5 211 173.5 143.6 114.3
83.9 52 24.2 6.7 0 0 0
1034.6 882.8 759.8 657.3 594 566.7 558 557 553.9 549.2
539.5 520.9 498.8 472.5 441.6 416.4 391.7 372.7 360.3 355.2
348.5 334.1 310.9 281.6 246.6 210 176 146.2 117.9 92.1
65.9 37.1 16 2.6 0 0 0
1034.6 873.5 736.6 624.9 551.3 514.7 495.7 479.2 460.7 440.1
421.6 406.6 389.7 375.8 359.3 342.8 325.3 302.7 277.4 256.3
234.7 215.2 198.2 184.8 169.9 151.3 130.7 110.2 88 67.4
45.8 28.8 13.9 0.5 0 0 0
1034.6 865.8 722.7 607.9 530.7 489.5 464.3 440.1 416.9 393.8
371.6 352.6 334.6 316.6 300.1 284.1 267.2 249.7 233.2 215.7
199.2 184.8 171.9 158 141.6 127.1 110.7 92.1 71 52.5
38.1 22.6 7.7 0 0 0 0
1034.6 873 727.3 610.5 527.1 478.7 446.3 421.6 400.5 379.9
359.3 339.7 319.7 301.6 285.2 268.7 251.7 233.2 214.6 195.6
179.1 165.2 153.4 143.1 132.8 121.5 106 89.1 74.1 61.3
47.4 32.4 11.8 0 0 0 0
1034.6 877.1 732.5 614.1 525 466.4 431.9 409.7 390.2 369.6
350 330.5 313 296.5 281 264.6 248.1 229.6 211 192.5
176 164.2 154.4 146.2 136.4 123 105 90.1 78.8 66.9
52.5 35 13.9 4.1 0 0 0
1034.6 877.1 738.1 618.7 523.5 456.6 420 398.9 379.4 359.8
338.2 319.7 303.7 286.2 269.2 252.2 234.7 217.2 199.7 183.2
169.9 161.1 152.9 144.1 130.7 112.2 89.6 78.8 67.4 55.1
40.1 21.1 8.8 2.1 0 0 0
1034.6 894.6 760.3 640.3 536.4 458.6 417.5 395.3 375.8 359.3
340.2 322.2 304.7 287.7 270.2 253.3 235.8 218.8 202.8 188.4
176.6 167.3 158 146.7 130.2 104 78.2 67.4 56.6 44.8
31.9 18.5 9.8 4.1 1 0 0
1034.6 904.9 775.2 655.3 547.7 465.8 420 395.8 376.8 359.3
341.3 323.8 306.8 289.8 273.3 256.9 239.9 223.4 208 194.1
182.2 172.4 162.1 149.3 131.3 104 77.2 66.4 55.1 43.8
30.4 18 10.3 5.1 2.6 0 0
1034.6 909 785 668.1 558 478.7 422.1 398.4 377.3 362.4
345.4 328.4 311.9 295.5 279.5 264.1 247.6 231.1 215.7 200.2
187.9 177.6 166.8 154.9 132.8 105.5 81.8 71.5 59.7 47.9
34 20.6 12.4 7.7 4.6 2.1 0
1034.6 937.9 829.8 718.1 607.4 510.1 441.6 403.6 383 366.5
351.6 336.1 320.7 305.2 289.3 273.3 257.4 240.9 226 211.6
198.7 186.9 175 161.6 145.2 124.1 97.8 83.4 71 58.7
44.8 28.3 17.5 11.3 8.2 4.1 0
1034.6 959.5 870.4 771.1 665 564.2 479.7 416.4 385 366.5
351.6 336.6 321.7 306.3 290.8 274.4 256.9 240.9 225.5 211
199.2 186.9 174 159.6 143.6 126.1 106 89.1 76.7 64.3
51.5 37.1 19 11.3 7.2 3.6 0
1034.6 980.1 917.8 839 751 654.2 559.5 468.4 399.4 370.1
352.6 336.6 321.7 306.3 289.8 273.8 256.9 239.9 223.4 205.9
189.4 174 159.6 146.2 134.9 121.5 105 87.5 71 58.2
46.8 35 19.6 8.8 4.6 1.5 0
1034.6 1013 983.2 937.3 863.2 778.3 693.4 606.9 494.7 404.6
361.9 341.8 325.3 309.4 293.9 278 261.5 245 228 210
193 176 160.6 146.2 132.3 117.9 102.4 87.5 71 54
41.7 29.3 18.5 9.8 4.6 2.1 0
1034.6 1047 1053.2 1047 1011.5 955.9 890 816.9 723.2 602.2
477.2 384.5 340.2 320.2 305.2 290.8 275.4 262 249.1 233.7
218.3 199.2 180.2 162.7 148.8 135.4 148.8 156 117.9 94.2
62.3 45.8 26.3 12.9 6.2 3.1 0
1034.6 1080.4 1125.2 1161.8 1176.2 1164.9 1128.3 1080.4 1035.7 982.1
900.3 789.1 658.9 526.1 418.5 361.3 344.9 332.5 310.9 291.3
276.4 263 244 230.1 242.4 251.7 212.1 161.1 97.8 73.1
54.6 39.6 26.8 15.4 7.7 2.6 0
1034.6 1114.4 1198.3 1276.6 1334.7 1368.2 1370.2 1351.2 1333.2 1327.5
1323.9 1308.5 1278.1 1240 1191.6 1135.5 1065 997.6 973.9 1062.4
1254.4 1437.2 1464.4 1269.4 895.7 530.7 313.5 197.1 136.4 99.9
75.7 54.6 37.1 21.1 8.2 2.1 0
1034.6 1147.4 1265.2 1382.1 1479.9 1542.7 1572.5 1582.8 1593.1 1611.1
1638.9 1675 1718.2 1757.8 1797.5 1827.3 1874.7 1959.6 2118.2 2377.6
2714.2 3079.2 3435.4 3709.2 3741.2 3484.3 2991.2 2336.9 1631.7 1019.7
592.5 352.6 200.7 75.7 23.2 1 0
1034.6 1159.2 1295.6 1431 1543.2 1617.3 1654.4 1670.3 1685.3 1705.9
1734.2 1768.1 1812.4 1857.2 1905.6 1971.5 2066.2 2204.1 2408 2690.6
3065.8 3561 4236.3 5074.3 5614.8 5484.1 5083.1 4531.3 3935.7 3370.5
2792.5 2154.7 1474.7 866.8 351.6 88.5 0
